IESNA:LM-63-2002
[TEST]P940620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32673
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2980.4 2961.8 2922.7 2888.7 2880.2 2883.6 2893.8 2912.5 2929.5 2934.6
2936.3 2961.8 3014.4 3101 3245.4 3449.2 3697.1 3996 4378.1 4833.2
5349.5 5981.2 6747.2 7618.4 8555.8 9562.9 10529.2 10979.2 10320.3 7975
4339 1224.4 375.3 222.5 127.4 52.6 0
2980.4 2970.2 2929.5 2895.5 2887 2888.7 2898.9 2917.6 2932.9 2938
2941.4 2968.5 3019.5 3111.2 3252.2 3457.6 3709 4009.6 4401.9 4857
5390.3 6040.7 6837.2 7689.7 8644.1 9676.7 10622.6 11030.2 10216.7 7796.7
4136.9 1148 363.4 203.8 118.9 47.6 0
2980.4 2966.8 2927.8 2892.1 2876.8 2878.5 2883.6 2893.8 2900.6 2907.4
2917.6 2946.5 3000.8 3087.4 3230.1 3418.6 3659.7 3945 4313.6 4763.6
5325.7 6028.8 6854.2 7771.2 8722.2 9731 10683.7 11179.6 10576.7 8421.6
4999.7 1844.3 492.5 244.5 144.4 56 0
2980.4 2960.1 2922.7 2883.6 2863.3 2858.2 2861.6 2863.3 2863.3 2875.1
2892.1 2924.4 2978.7 3063.6 3185.9 3365.9 3605.4 3897.5 4266 4714.4
5322.3 6049.2 6976.4 8020.9 9090.8 10140.3 11120.2 11673.8 11368.1 9775.1
6711.5 3247.1 978.2 356.6 173.2 54.3 0
2980.4 2960.1 2924.4 2883.6 2858.2 2853.1 2856.5 2856.5 2856.5 2870
2900.6 2929.5 2975.3 3048.4 3158.8 3325.2 3566.3 3866.9 4237.1 4709.3
5332.5 6163 7234.6 8503.2 9807.4 10975.8 11918.3 12516.1 12587.5 11772.3
9387.9 5646.7 2397.9 611.4 205.5 47.6 0
2980.4 2955 2919.3 2878.5 2851.4 2846.3 2851.4 2858.2 2858.2 2871.7
2904 2927.8 2963.5 3041.6 3158.8 3325.2 3559.5 3866.9 4243.9 4741.5
5392 6285.2 7484.2 8946.4 10430.7 11719.6 12663.9 13367 13798.3 13523.2
11721.3 8229.7 3941.6 1238 263.2 61.1 0
2980.4 2960.1 2922.7 2880.2 2853.1 2846.3 2849.7 2856.5 2856.5 2870
2900.6 2932.9 2978.7 3053.5 3168.9 3338.8 3576.5 3875.4 4249 4721.1
5344.4 6176.5 7253.2 8503.2 9793.8 10987.7 11972.7 12658.8 12750.5 11853.8
9603.6 5864.1 2304.5 594.4 171.5 45.9 0
2980.4 2963.5 2927.8 2885.3 2858.2 2851.4 2856.5 2861.6 2866.7 2880.2
2902.3 2938 2995.7 3082.3 3206.3 3377.8 3620.7 3916.2 4284.7 4746.6
5358 6129 7061.3 8078.6 9119.6 10170.8 11167.7 11726.4 11344.3 9851.6
6903.4 3318.4 990.1 371.9 176.6 54.3 0
2980.4 2968.5 2931.2 2890.4 2868.4 2865 2871.7 2885.3 2897.2 2909.1
2924.4 2955 3014.4 3107.8 3247.1 3439 3678.4 3968.8 4332.2 4772.1
5329.1 6020.3 6830.4 7715.2 8639 9637.6 10619.2 11113.4 10593.7 8810.5
5566.9 2187.4 626.7 298.9 159.6 64.5 0
2980.4 2971.9 2932.9 2892.1 2873.4 2871.7 2883.6 2907.4 2927.8 2939.7
2951.6 2982.1 3038.2 3133.3 3279.3 3484.8 3736.2 4040.1 4413.8 4865.5
5388.6 6039 6787.9 7628.6 8521.8 9511.9 10454.5 10824.7 10125 7859.5
4306.8 1297.5 395.7 200.4 107 42.5 0
2980.4 2970.2 2932.9 2892.1 2873.4 2873.4 2885.3 2907.4 2929.5 2939.7
2949.9 2975.3 3033.1 3123.1 3267.4 3467.8 3717.5 4035.1 4410.4 4838.3
5352.9 5976.2 6721.7 7567.4 8419.9 9410 10372.9 10828.1 10237.1 8095.6
4587 1441.8 417.8 217.4 112.1 39.1 0
